BURNDY
Image of YAZ282NTC38 YAZ282NTC38, Compression Terminal, 4/0 AWG Cu, 2-Hole, 3/8" Stud, 1-3/4" Spacing, Long Barrel
Buy America(n) Qualified

YAZ282NTC38, Compression Terminal, 4/0 AWG Cu, 2-Hole, 3/8" Stud, 1-3/4" Spacing, Long Barrel

Brand: Burndy

Catalog ID: YAZ282NTC38

4/0 AWG CU, Two Hole, 3/8 Stud Size, 1-3/4 Hole Spacing, Long Barrel, Inspection Window Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Purple Color Code, 15 Die Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

Product details

General

Application

Wire Termination

Catalog Number

YAZ282NTC38

Color Code

Purple

Connector Type

LONG BARREL

Die Index

15

EU RoHS Indicator

Yes

Feature - Barrel Style

Skived

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Plated

Yes

Plating Type

Tin - Electro Plated

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Long Barrel, Skive, Tin Plated

UPC

781810227879

UPC 14 Digit GTIN

00781810227879

Dimensions

Dimension - B Length inch

1.62 in

Dimension - Bolt Hole Size inch

0.4 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

120 mm

Dimension - Length Overall inch

4.74 in

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

0.69 in

Dimension - Pad Width inch

1.02 in

Dimension - Strip Length inch

1-11/16

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8

Dimension - Z (inch)

2.18 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Navy Size

200 (61) Navy

Conductor - Copper Str Navy Size Range

200 (61) Navy

Conductor - Copper Str Size

4/0 AWG

Conductor - Material

COPPER

Conductor Size

4/0 AWG

Conductor Type

CODE

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Media

Videos