BURNDY
Image of YAZV4C2NTCFX YAZV4C2NTCFX, Compression Terminal, 4 Weld 91/24, 105/24, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Long Barrel
Image of YAZV4C2NTCFX YAZV4C2NTCFX, Compression Terminal, 4 Weld 91/24, 105/24, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Long Barrel
play

YAZV4C2NTCFX, Compression Terminal, 4 Weld 91/24, 105/24, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Long Barrel

Brand: Burndy

Catalog ID: YAZV4C2NTCFX

Cu compression long barrel flex conductor, 2 holes/W/ insp window, #4 weld(91/24)(105/24), 1/2" stud, Tin plated, Grey, 8 or 346 index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

Product details

General

Application

Wire Termination

Catalog Number

YAZV4C2NTCFX

Color Code

Gray

Connector Type

LONG BARREL

Die Index

8

Feature - Barrel Style

Skived

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Plated

Y

Plating Type

Tin

Trade Name

HYLUG™

Type

Long Barrel, Skive

UPC

781810228234

UPC 14 Digit GTIN

00781810228234

Dimensions

Dimension - B Length fraction

1-1/4 in

Dimension - B Length inch

1.25 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

117 mm

Dimension - Length Overall inch

4.62 in

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

0.38 in

Dimension - Pad Width inch

0.83 in

Dimension - Strip Length inch

1-5/16

Dimension - Stud Size fraction

1/2

Dimension - Z (inch)

0.65 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

4 AWG

Conductor - Copper DLO Size Range

4 AWG

Conductor - Copper Flex G Size

"4 AWG"

Conductor - Copper Flex G Size Range

4 AWG

Conductor - Copper Flex H Size

"4 AWG"

Conductor - Copper Flex H Size Range

4 AWG

Conductor - Copper Flex I Size

"4 AWG"

Conductor - Copper Flex I Size Range

4 AWG

Conductor - Copper Flex K Size

"4 AWG"

Conductor - Copper Flex K Size Range

4 AWG

Conductor - Copper Flex M Size

"4 AWG"

Conductor - Copper Flex M Size Range

4 AWG

Conductor - Copper Str Compact Size

"4 AWG"

Conductor - Copper Str Navy Size

40

Conductor - Copper Str Size

"4 AWG"

Conductor - Copper Str Size Range

4 AWG

Conductor - CopperWeld C Solid Size

4 AWG

Conductor - CopperWeld Solid Size Range

4 AWG

Conductor - CopperWeld Str Size

4 A AWG;4 D AWG;4 N AWG;4 P AWG

Conductor - CopperWeld Str Size Range

4 A AWG-4 P AWG

Conductor - Material

COPPER

Conductor Size

4 AWG

Conductor Type

CODE/FLEX

Wire Size

4 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Resources and downloads

Media

Videos

play
HYDENT Compression Terminal Overview Video