BURNDY
Image of YC2L12TN YC2L12TN, Compression C-Tap, Main #2-#4 AWG, Tap #4-#12 AWG, Tin Plated
Image of YC2L12TN YC2L12TN, Compression C-Tap, Main #2-#4 AWG, Tap #4-#12 AWG, Tin Plated

YC2L12TN, Compression C-Tap, Main #2-#4 AWG, Tap #4-#12 AWG, Tin Plated

Brand: Burndy

Catalog ID: YC2L12TN

Cu Thin Wall C-Tap, Compression, #2 - #4 AWG(Main), #4 - #12 AWG(Tap), 600 V, Tin Plated.

Product details

General

Application

Wire Tap

Catalog Number

YC2L12TN

Color Code

Yellow

Connector Type

C-TAP

Die Index

12

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

CRIMPIT™

Type

YC-L Series

UPC

781810040225

UPC 14 Digit GTIN

00781810040225

Dimensions

Dimension - B Length fraction

1/2 in

Dimension - B Length inch

0.50 in

Dimension - D inch

1.18 in

Dimension - Pad Width inch

0.36 in

Dimension - Strip Length inch

1-3/16

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - Copper Str Run

2 AWG-4 AWG

Conductor - Copper Str Run Range

2 AWG-4 AWG

Conductor - Copper Str Tap

4 AWG-12 AWG

Conductor - Copper Str Tap Range

4 AWG-12 AWG

Conductor - Material

COPPER

Conductor Size

2 AWG-12 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

400

Minimum Pack Quantity

400

Pallet Quantity

48000

Resources and downloads