Brand: Burndy
Catalog ID: YCU25A
Catalog Number
YCU25A
Connector Type
Sleeve
Die Index
243
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
UPC
781810015193
UPC 14 Digit GTIN
00781810015193
Dimension - L Length Overall mm
222 mm
Dimension - Length Overall inch
8.75 in
Conductor - ACAR Str Size
1/0 (7) AWG
Conductor - ACAR Str Size Range
1/0 (7) AWG
Conductor - ACSR Cmpt Size
1/0 AWG
Conductor - ACSR Cmpt Size Range
1/0 AWG
Conductor - ACSR Str Size
1/0 (6/1) Raven AWG
Conductor - ACSR Str Size Range
1/0 (6/1) Raven AWG
Conductor - AL Str Size
1/0 AWG
Conductor - AL Str Size Range
1/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Minimum Pack Quantity
2