Brand: Burndy
Catalog ID: YCU26
Catalog Number
YCU26
Connector Type
Splice
Die Index
166
Material
Copper
Physical Attribute - Number of Crimps Required
4
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
N
UPC
781810014387
UPC 14 Digit GTIN
00781810014387
Dimension - Height fraction
39/47 in
Dimension - Height inch
0.83 in
Dimension - Height mm
21 mm
Dimension - L Length Overall mm
150 mm
Dimension - Length Overall inch
5.91 in
Dimension - Width fraction
37/50 in
Dimension - Width inch
0.74 in
Conductor - Copper Str Size
2/0 AWG
Conductor - Copper Str Size Range
2/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
4350