Brand: Burndy
Catalog ID: YDS28AT
Application
For All Aluminum Compressed And Compact Conductors
Catalog Number
YDS28AT
Connector Type
Splice
Die Index
249
EU RoHS Indicator
Yes
Insulation
Y
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
HYSPLICE
Trade Name
HYSPLICE™
Type
YDS-AT
UPC
781810821091
UPC 14 Digit GTIN
00781810821091
Dimension - B Length fraction
5-9/53 in
Dimension - B Length inch
5.17 in
Dimension - L Length Overall mm
266 mm
Dimension - Length Overall inch
10.47 in
Dimension - Outside Diameter inch
0.86 in
Conductor - ACAR Str Size
4/0 (7) AWG
Conductor - ACAR Str Size Range
4/0 (7) AWG
Conductor - ACSR Cmpt Size
4/0 AWG
Conductor - ACSR Cmpt Size Range
4/0 AWG
Conductor - AL Str Size
4/0 AWG
Conductor - AL Str Size Range
4/0 AWG
Conductor Type
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
4200