Brand: Burndy
Catalog ID: YE28LH128
Application
Wire Termination
Catalog Number
YE28LH128
Connector Type
INLINE PIN
Die Index
BG
EU RoHS Indicator
Contact Manufacturer
Feature - Barrel Style
Shrouded
Finish Type
Tin-Plated
Insulation
Y
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
HYSEALPLUG
Temperature Rating
194
Trade Name
HYSEALPLUG™
Type
Shrouded Pin Terminals
UPC
781810023396
UPC 14 Digit GTIN
00781810023396
Dimension - B Length fraction
2-15/16 in
Dimension - B Length inch
2.92 in
Dimension - Inside Diameter inch
1.24 in
Dimension - L Length Overall mm
292 mm
Dimension - Length BB inch
1.00 in
Dimension - Length Overall inch
11.50 in
Dimension - P inch
8.06 in
Voltage - Maximum
35000
Conductor - Copper Str Compact Size
4/0 AWG
Conductor - Copper Str Size
4/0 AWG
Conductor - Copper Str Size Range
4/0 AWG
Conductor - Material
COPPER
Conductor Size
4/0 AWG
Conductor Type
CODE
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
3150