BURNDY
Image of YE39R60 YE39R60, Aluminum Terminal Plug
Image of YE39R60 YE39R60, Aluminum Terminal Plug

YE39R60, Aluminum Terminal Plug

Brand: Burndy

Catalog ID: YE39R60

Al HYPLUG Connector, 556.5 kcmil (24-7,26-7) ACSR, 11.98" L.

Product details

General

Catalog Number

YE39R60

Color Code

Yellow

Die Index

608

Material

Aluminum

Plated

Y

Plating Type

Tin

Prefilled Oxide Inhibitor

N

Trade Name

HYPLUG™

UPC

781810023556

UPC 14 Digit GTIN

00781810023556

Dimensions

Dimension - L Length Overall mm

304 mm

Dimension - Length Overall inch

11.98 in

Dimension - Outside Diameter inch

1.50 in

Dimension - P inch

6 in

Conductor Related

Conductor - ACSR Str Size

556.5 kcmil

Conductor - ACSR Str Size Range

556.5 (24/7) Parakeet kcmil-556.5 (26/7) Dove kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

900