BURNDY
Image of YF3/025UIL YF3/032UIL, Bare Ferrule, 3/0 AWG, Funnel Entry
Image of YF3/025UIL YF3/032UIL, Bare Ferrule, 3/0 AWG, Funnel Entry

YF3/032UIL, Bare Ferrule, 3/0 AWG, Funnel Entry

Brand: Burndy

Catalog ID: YF3/025UIL

Barrel Ferrule for 3/0 AWG; G, H, I, K, M, DLO, Electrolytic Copper, Tin Plated, Funnel Entry

  • Made of electrolytic copper, tin plated
  • Seamless barrel
  • Smooth funnel entry to make wire insertion easier
  • RoHS Compliant
  • UL 486F

General

Application

For Use On Copper Conductor

Catalog Number

YF3/025UIL

UPC

621945726932

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

3/0 AWG

Conductor - Copper Str Size

3/0 AWG

Conductor Size

3/0 AWG

Certifications And Compliance

Standards - Industry Standards Met

UL 486F

UL Listed

Yes