BURNDY
Image of YFS34CR YFS34CR, Copper - Cable To Cable Limiter
Image of YFS34CR YFS34CR, Copper - Cable To Cable Limiter

YFS34CR, Copper - Cable To Cable Limiter

Brand: Burndy

Catalog ID: YFS34CR

Limiter Assembly, 500 kcmil, 250 V, For Rubber Insulated Cables.

Product details

General

Catalog Number

YFS34CR

Color Code

Brown

Connector Type

Limiter

Die Index

20

Insulation

Y

Insulation Type

Rubber

Plated

N

Plating Type

Unplated

UPC

781810017517

UPC 14 Digit GTIN

00781810017517

Dimensions

Dimension - B Length inch

2.72 in

Dimension - D inch

8.94 in

Dimension - F Width Center to Center inch

1.89 in

Dimension - Length Overall inch

15.69 in

Dimension - Pad Width inch

2.38 in

Dimension - Strip Length inch

3.25 in

Conductor Related

Conductor - AL Str Size

500 kcmil

Conductor - Copper Str Size

500 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

5

Minimum Pack Quantity

1

Pallet Quantity

175

Resources and downloads