BURNDY
Image of YFSP28L YFSP28L, Limiter Link, Long Barrel
Image of YFSP28L YFSP28L, Limiter Link, Long Barrel

YFSP28L, Limiter Link, Long Barrel

Brand: Burndy

Catalog ID: YFSP28L

LIMITER LINK LONG BARREL.

Product details

General

Catalog Number

YFSP28L

Connector Type

Limiter

Feature - Barrel Style

Chamfered

Plated

N

Plating Type

Unplated

UPC

781810196007

UPC 14 Digit GTIN

00781810196007

Dimensions

Dimension - B Length fraction

2-15/16 in

Dimension - B Length inch

1.38 in

Dimension - D inch

0.16 in

Dimension - F Width Center to Center inch

0.21 in

Dimension - Inside Diameter inch

0.55 in

Dimension - Length Overall inch

8.75 in

Dimension - N inch

0.81 in

Dimension - Outside Diameter inch

0.69 in

Dimension - Pad Width inch

2.91 in

Conductor Related

Conductor - AL Str Size

350 kcmil

Conductor - AL Str Size Range

350 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Pallet Quantity

3360