BURNDY
Image of YKA321R2NNLP YKA321R2NNLP, Cast Aluminum Terminal w/o Locator Pin, w/Fixed Hardware
Image of YKA321R2NNLP YKA321R2NNLP, Cast Aluminum Terminal w/o Locator Pin, w/Fixed Hardware

YKA321R2NNLP, Cast Aluminum Terminal w/o Locator Pin, w/Fixed Hardware

Brand: Burndy

Catalog ID: YKA321R2NNLP

Cast Al Compression Terminal W/O Locator Pin(W/Fixed Hardware), 350 Cu/Al, 300 - 336.4 kcmil ACSR.

Product details

General

Catalog Number

YKA321R2NNLP

Connector Type

Terminal

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

UPC

781810095799

UPC 14 Digit GTIN

00781810095799

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

3

Resources and downloads