BURNDY
Image of YNA39RT15H YNA39RT15H, Aluminum Terminal, 15° Angle
Image of YNA39RT15H YNA39RT15H, Aluminum Terminal, 15° Angle

YNA39RT15H, Aluminum Terminal, 15° Angle

Brand: Burndy

Catalog ID: YNA39RT15H

HYLUG™, Aluminum Compression Terminal, ACCOM: 634.9-653.1 kcmil ACAR 556.5 kcmil ACSR 600 - 650 kcmil AL, Extra high voltage applications, Cable to Flat, 15 Deg, Terminal available with H/W.

Product details

General

Catalog Number

YNA39RT15H

Connector Type

Terminal

Die Index

722

Material

Aluminum

Physical Attribute - Pad Orientation

15 Degree

Prefilled Oxide Inhibitor

Y

UPC

781810136775

UPC 14 Digit GTIN

00781810136775

Dimensions

Dimension - Bolt Hole Size inch

0.56 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - L Length Overall mm

255 mm

Dimension - Length Overall inch

10.02 in

Dimension - Outside Diameter inch

1.5 in

Dimension - Pad Width inch

2.08 in

Dimension - Width fraction

2.08 in

Conductor Related

Conductor - ACAR Str Size

634.9 - 653.1 KCMIL

Conductor - ACAR Str Size Range

634.9 - 653.1 KCMIL

Conductor - ACSR Str Size

556.5 (24/7) Parakeet kcmil;556.5 (26/7) Dove kcmil;556.5 (30/7) Eagle kcmil

Conductor - ACSR Str Size Range

556.5 (24/7) Parakeet kcmil-556.5 (30/7) Eagle kcmil

Conductor - AL Str Size

600 kcmil;636 kcmil;650 kcmil

Conductor - AL Str Size Range

600 kcmil-650 kcmil

Certifications And Compliance

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

15

Minimum Pack Quantity

1

Pallet Quantity

1350

Resources and downloads