Brand: Burndy
Catalog ID: YNA59RT
Application
For ACAR And Stranded Aluminum Cable
Catalog Number
YNA59RT
Connector Type
Terminal
Die Index
735
EU RoHS Indicator
Yes
Material
Aluminum
Physical Attribute - Pad Orientation
Straight
Prefilled Oxide Inhibitor
Y
Sub Brand
TERMINALS, HYLUG
Trade Name
HYLUG™
Type
YNA-RT
UPC
781810016466
UPC 14 Digit GTIN
00781810016466
Dimension - Bolt Hole Size inch
0.56 in
Dimension - E Spacing between Holes fraction
1-3/4 in
Dimension - L Length Overall mm
344 mm
Dimension - Length Overall inch
13.54 in
Dimension - Outside Diameter inch
2.5 in
Dimension - Pad Width inch
3.57 in
Dimension - Width fraction
3.57 in
Conductor - ACSR Str Size
2156 (84/19) Bluebird kcmil;2167 (72/7) Kiwi kcmil
Conductor - ACSR Str Size Range
2156 (84/19) Bluebird kcmil;2167 (72/7) Kiwi kcmil
Conductor - AL Str Size
2250 kcmil;2300 kcmil
Conductor - AL Str Size Range
2250 kcmil;2300 kcmil
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
6
Minimum Pack Quantity
1
Pallet Quantity
540