BURNDY
Image of YNA7M8T YNA7M8T, Alumoweld - EHS Steel Compression Terminal
Image of YNA7M8T YNA7M8T, Alumoweld - EHS Steel Compression Terminal

YNA7M8T, Alumoweld - EHS Steel Compression Terminal

Brand: Burndy

Catalog ID: YNA7M8T

Al Comp Static Wire Terminal, 2 Hole, 7 #8, 3 #5(Alumoweld), 3/8" Steel, 7 Str, 7 #8, 3 #5(Alumoweld), 3/8" Steel, 7 Str.

Compression Terminal, 2-hole pad

Product details

General

Application

For Alumoweld And EHS Steel

Catalog Number

YNA7M8T

Connector Type

Terminal

Construction Material - Main

Aluminum

Die Index

668;723

EU RoHS Indicator

Yes

Material

Aluminum

Material Type - Sleeve

Aluminum

Physical Attribute - Pad Orientation

Straight

Prefilled Oxide Inhibitor

Y

Sub Brand

TERMINALS, HYLUG

Type

YNA-M-T, Terminal

UPC

781810016138

UPC 14 Digit GTIN

00781810016138

Dimensions

Dimension - B Length inch

3.49 in

Dimension - Bolt Hole Size inch

0.56 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - L Length Overall mm

249 mm

Dimension - Length Overall inch

9.81 in

Dimension - Outside Diameter inch

0.88 in

Dimension - Pad Width inch

1.5 in

Conductor Related

Conductor - Galvanized Steel Str Size

3/8 (7) in

Conductor - Galvanized Steel Str Size Range

3/8 (7) in

Conductor Type

GAL Steel C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

2250

Resources and downloads