Brand: Burndy
Catalog ID: YP28U2
Application
For Copper, Aluminum Or ACSR Conductors
Catalog Number
YP28U2
Die Index
D3
EU RoHS Indicator
Yes
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
CABELOK CRIMPIT
Trade Name
CABELOK™ CRIMPIT™
Type
YP-U
UPC
781810134986
UPC 14 Digit GTIN
00781810134986
Dimension - Height inch
1.70 in
Dimension - Length Overall inch
3.47 in
Dimension - Width inch
0.97 in
Conductor - ACSR Str Size A
3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG
Conductor - ACSR Str Size A Range
3/0 (6/1) Pigeon AWG-4/0 (6/1) Penquin AWG
Conductor - ACSR Str Size B
4 (6/1) Swan AWG;4 (7/1) Swanate AWG;3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG
Conductor - ACSR Str Size B Range
4 (6/1) Swan AWG-2 (7/1) Sparate AWG
Conductor - AL Str Size A
3/0 AWG;4/0 AWG
Conductor - AL Str Size A Range
3/0 AWG-4/0 AWG
Conductor - AL Str Size B
4 AWG;3 AWG;2 AWG
Conductor - AL Str Size B Range
4 AWG-2 AWG
Conductor - Copper Solid Size B
2 AWG;1 AWG;1/0 AWG
Conductor - Copper Str Size A
4/0 AWG
Conductor - Copper Str Size B
4 AWG;3 AWG;2 AWG;1 AWG
Conductor - Copper Str Size B Range
4 AWG-1 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Minimum Pack Quantity
1