BURNDY
Image of YRB25U2 YRB25U2, Compression Splice Reducer, Barrel A 1/0 AWG, Barrel B #2 AWG, AL9CU

YRB25U2, Compression Splice Reducer, Barrel A 1/0 AWG, Barrel B #2 AWG, AL9CU

Brand: Burndy

Catalog ID: YRB25U2

Splice reducer is rated to accommodate both alumium and copper wire, barrel is designed with an internal chamfer for smooth wire insertion, tin plated for corrosion resistance, prefilled PENETROX™ A13 oxide inhibitor, comes with color coded end caps, UL 486A-486B, CSA, rated up to 90°C and 35kV.

  • Aluminum splice reducers are dual rated to accommodate both copper and aluminum wire
  • Barrel features an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the wire strands during insertion
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with crimp location bands
  • Factory pre-filled with PENETROX™ Type A13 oxide inhibitor
  • Color coded end caps are factory inserted in the barrels to match the die color code and prevent foreign materials from entering the barrel

Product details

General

Application

Wire Reducing Splice

Catalog Number

YRB25U2

Color Code

Tan

Connector Type

DUAL RATED

Die Index

296

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Finish Type

Tin-Plated

Material

ALUMINUM

Physical Attribute - Number of Crimps Required

1

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYREDUCER,REDUCER SPLICES

Temperature Rating

194

Trade Name

HYREDUCER™

Type

YRB, Compression

UPC

781810739037

UPC 14 Digit GTIN

00781810739037

Dimensions

Dimension - B Length fraction

7/8 in

Dimension - B Length inch

0.88 in

Dimension - L Length Overall mm

51 mm

Dimension - Length Overall inch

2.00 in

Dimension - Outside Diameter inch

0.65 in

Dimension - Strip Length inch

15/16

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - AL Str Run

1/0 AWG

Conductor - AL Str Size A

1/0 AWG

Conductor - AL Str Size A Range

1/0 AWG

Conductor - AL Str Size B

2 AWG;1 AWG

Conductor - AL Str Size B Range

2 AWG-1 AWG

Conductor - AL Str Tap

2 AWG

Conductor - Copper Str Run

1/0 AWG

Conductor - Copper Str Size

1/0

Conductor - Copper Str Size A

1/0

Conductor - Copper Str Size A Range

1/0

Conductor - Copper Str Size B

2 AWG;1 AWG

Conductor - Copper Str Size B Range

2 AWG-1 AWG

Conductor - Copper Str Tap

2 AWG

Conductor - Material

ALUMINUM / COPPER

Conductor Type

CODE

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

29600

Resources and downloads