BURNDY
Image of YRB36U29 YRB36U29, Compression Splice Reducer, Barrel A 600 kcmil, Barrel B 250 kcmil, AL9CU

YRB36U29, Compression Splice Reducer, Barrel A 600 kcmil, Barrel B 250 kcmil, AL9CU

Brand: Burndy

Catalog ID: YRB36U29

Splice reducer is rated to accommodate both alumium and copper wire, barrel is designed with an internal chamfer for smooth wire insertion, tin plated for corrosion resistance, prefilled PENETROX™ A13 oxide inhibitor, comes with color coded end caps, UL 486A-486B, CSA, rated up to 90°C and 35kV.

  • Aluminum splice reducers are dual rated to accommodate both copper and aluminum wire
  • Barrel features an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the wire strands during insertion
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with crimp location bands
  • Factory pre-filled with PENETROX™ Type A13 oxide inhibitor
  • Color coded end caps are factory inserted in the barrels to match the die color code and prevent foreign materials from entering the barrel

Product details

General

Application

Wire Reducing Splice

Catalog Number

YRB36U29

Color Code

Yellow

Connector Type

DUAL RATED

Die Index

936

Feature - Barrel Style

Chamfered

Finish Type

Tin-Plated

Material

ALUMINUM

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

HYREDUCER™

UPC

781810182123

UPC 14 Digit GTIN

00781810182123

Dimensions

Dimension - B Length fraction

2-1/4 in

Dimension - B Length inch

2.25 in

Dimension - L Length Overall mm

141 mm

Dimension - Length Overall inch

5.57 in

Dimension - Outside Diameter inch

1.46 in

Dimension - Strip Length inch

2-5/16

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - AL Str Run

600 KCMIL

Conductor - AL Str Size A

600

Conductor - AL Str Size A Range

600

Conductor - AL Str Size B

250

Conductor - AL Str Size B Range

250

Conductor - AL Str Tap

250 KCMIL

Conductor - Copper Str Run

600 KCMIL

Conductor - Copper Str Size

600

Conductor - Copper Str Size B

250

Conductor - Copper Str Size B Range

250

Conductor - Copper Str Tap

250 KCMIL

Conductor - Material

ALUMINUM / COPPER

Conductor Type

CODE

Certifications And Compliance

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

12

Minimum Pack Quantity

12

Pallet Quantity

2664

Resources and downloads