BURNDY
Image of YS34PULL YS34PULL, Compression Splice, 500 kcmil Cu, Long Barrel

YS34PULL, Compression Splice, 500 kcmil Cu, Long Barrel

Brand: Burndy

Catalog ID: YS34PULL

Cu compression splice, 500 kcmil, Brown, 20 or 299 index.

  • Copper Compression Splice, Long Barrel
  • Four Center Conductor Stops

Product details

General

Application

Wire Splice

Catalog Number

YS34PULL

Color Code

Brown

Connector Type

LONG BARREL

Die Index

20

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Bright

Sub Brand

HYLINK,SPLICE

Trade Name

HYLINK™

Type

YS

UPC

781810090183

UPC 14 Digit GTIN

00781810090183

Dimensions

Dimension - B Length inch

2.20 in

Dimension - L Length Overall mm

124 mm

Dimension - Length Overall inch

4.90 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

500 kcmil

Conductor - Copper Str Size Range

500 kcmil

Conductor - Material

COPPER

Conductor Size

500 KCMIL

Conductor Type

CODE

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Resources and downloads