BURNDY
Image of YSM4C YSM4C, Uninsulated Parallel Splice For 26,813 - 42,613 cmils
Image of YSM4C YSM4C, Uninsulated Parallel Splice For 26,813 - 42,613 cmils

YSM4C, Uninsulated Parallel Splice For 26,813 - 42,613 cmils

Brand: Burndy

Catalog ID: YSM4C

Copper Compression Parallel Splice, 26813-42613 Circular Mil, 0.5" Splice Length, Short Barrel, Tin Plated.

YSM4C.

  • Seamless tubing
  • Beveled barrel for ease of wire entry
  • Tin plated
  • Parallel design results in only one crimp necessary
  • Uninsulated barrel provides an economical termination solution when insulation is not specified

Product details

General

Application

HYLINK Type YSM seamless parallel splice connector permits wires to be laid parallel inside the connector and spliced together with the BURNDY family of HYTOOL installation tooling

Catalog Number

YSM4C

Color Code

Gray

Connector Type

Parallel Splice

Die Index

8

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Material

Copper

Plated

Y

Plating Type

Tin

Sub Brand

HYLINK

Temperature Rating

90

Trade Name

HYLINK™

Type

YSM

UPC

781810805770

UPC 14 Digit GTIN

00781810805770

Dimensions

Dimension - Length Overall inch

0.50 in

Dimension - Outside Diameter inch

0.38 in

Dimension - Strip Length inch

9/16

Conductor Related

Conductor - Copper Solid Size

12 AWG;11 AWG;10 AWG

Conductor - Copper Solid Size Range

12 AWG-10 AWG

Conductor - Copper Str Size

12 AWG;10 AWG

Conductor - Copper Str Size Range

12 AWG-10 AWG

Conductor Size

26,813 - 42,613 cmils

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

200

Minimum Pack Quantity

200