Brand: Burndy
Catalog ID: YSR2825FXLTCKITC
Application
Wire Reducing Splice
Catalog Number
YSR2825FXLTCKITC
Color Code
Purple, Pink
Color Code - Side A
Purple
Color Code - Side B
Pink
Connector Type
STANDARD BARREL KITS
Die Index
15/12
Die Index - Element A
15
Die Index - Element B
12
Die Index Run Side
15
Die Index Tap Side
12
Feature - Barrel Style
Skived
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYREDUCER™
UPC
781810345528
UPC 14 Digit GTIN
00781810345528
Dimension - B Length fraction
1-5/16 in
Dimension - B Length inch
1.30 in
Dimension - L Length Overall mm
68 mm
Dimension - Length BB inch
1.04 in
Dimension - Length Overall inch
2.66 in
Dimension - Strip Length inch
1.24 in
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Flex G Size B
1/0 AWG
Conductor - Copper Flex G Tap
1/0 AWG
Conductor - Copper Flex H Size B
1/0 AWG
Conductor - Copper Flex H Tap
1/0 AWG
Conductor - Copper Flex I Size B
1/0 AWG
Conductor - Copper Flex I Tap
1/0 AWG
Conductor - Copper Flex K Size B
1/0 AWG
Conductor - Copper Flex K Tap
1/0 AWG
Conductor - Copper Flex M Size B
1/0 AWG
Conductor - Copper Flex M Tap
1/0 AWG
Conductor - Copper Str Size
4/0 AWG-1/0 AWG
Conductor - Copper Str Size A
4/0 AWG
Conductor - Copper Str Size B
4/0 AWG
Conductor - Copper Str Size B Range
1/0 AWG
Conductor - Material
COPPER
Conductor Size
4/0 AWG-1/0 AWG
Conductor Type
CODE/FLEX
Wire Size
4/0 AWG-1/0 AWG
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
12
Minimum Pack Quantity
1
Pallet Quantity
2880