BURNDY
Image of YST2626 YST2626, Compresson T-Connector, 2/0 Str Cu, Standard Barrel, Tapered Ends

YST2626, Compresson T-Connector, 2/0 Str Cu, Standard Barrel, Tapered Ends

Brand: Burndy

Catalog ID: YST2626

Cu compression T-Coupler, 2/0str(Run), 2/0str(Tap), Black(Run&Tap), 13(Run&Tap) Index.

  • High conductivity electrolytic copper tubing with heavy wall thickness, Type YST T-couplers provide low resistance for excellent electrical conductivity
  • Featuring long barrel length for all three wire accommodating barrels allows for an increased number of crimps increasing the mechanical strength of the connection while allowing the connection to operate at a lower temperature rating
  • Accommodates a wide range of run / tap combinations
  • Connectors are clearly marked

Product details

General

Application

T-Connector

Catalog Number

YST2626

Color Code

Black

Color Code - Side A

Black

Color Code - Side B

Black

Connector Type

T-COUPLER

Die Index

13/13

Die Index Run Side

13

Die Index Tap Side

13

EU RoHS Indicator

Yes

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYTEE

Temperature Rating

194

Trade Name

HYTEE™

Type

YST, Uninsulated T

UPC

781810500989

UPC 14 Digit GTIN

00781810500989

Dimensions

Dimension - A Outside Diameter inch

0.56 in

Dimension - B Length fraction

1-1/2 in

Dimension - B Length inch

1.50 in

Dimension - B Outside Diameter inch

0.56 in

Dimension - Height inch

2.18 in

Dimension - Height mm

55.4 mm

Dimension - L Length Overall mm

100 mm

Dimension - Length BB inch

1.67 in

Dimension - Length Overall inch

3.94 in

Dimension - Width inch

1.62 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Run

2/0 AWG

Conductor - Copper Str Run Range

2/0 AWG

Conductor - Copper Str Tap

2/0 AWG

Conductor - Copper Str Tap Range

2/0 AWG

Conductor - Material

COPPER

Conductor Size

2/0 AWG-2/0 AWG

Conductor Type

CODE

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

7400

Resources and downloads