Brand: Burndy
Catalog ID: YSV25L
YSV25L.
Application
For Aircraft, Light Duty Industrial And General Purpose Applications
Catalog Number
YSV25L
Connector Type
Seamless Butt Splice
Die Index
43
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Material
Copper
Plated
Y
Plating Type
Tin
Sub Brand
HYLINK
Trade Name
HYLINK™
Type
Splice
UPC
781810543931
UPC 14 Digit GTIN
00781810543931
Dimension - B Length fraction
11/16 in
Dimension - B Length inch
0.69 in
Dimension - L Length Overall mm
39 mm
Dimension - Length Overall inch
1.53 in
Dimension - Outside Diameter inch
0.56 in
Dimension - Strip Length inch
11/16 in
Voltage - Maximum
600 V
Conductor - Copper Solid Size
1/0 AWG
Conductor - Copper Str Aircraft Size
AN 0
Conductor - Copper Str Size
1/0 AWG
Conductor Size
1/0 AWG
Conductor Type
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - Industry Standards Met
UL486
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
100
Minimum Pack Quantity
1
Pallet Quantity
46400