BURNDY
Image of YTS39R43RS YTS39R43RS, ACSR - Full Tension Compression Splice
Image of YTS39R43RS YTS39R43RS, ACSR - Full Tension Compression Splice

YTS39R43RS, ACSR - Full Tension Compression Splice

Brand: Burndy

Catalog ID: YTS39R43RS

Full Tension Splice Kit for ACSR Conductor.

Product details

General

Catalog Number

YTS39R43RS

Connector Type

Splice

Material

Aluminum

Trade Name

HYSPLICE™

UPC

781810209462

UPC 14 Digit GTIN

00781810209462

Dimensions

Dimension - B Length inch

2.47 in

Dimension - L Length Overall mm

505 mm

Dimension - Length Overall inch

19.88 in

Dimension - Outside Diameter inch

1.50 in

Conductor Related

Conductor - ACSR Str Size

556.5 (24/7) Parakeet kcmil;556.5 (26/7) Dove kcmil

Conductor - ACSR Str Size Range

556.5 (24/7) Parakeet kcmil-556.5 (26/7) Dove kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

5

Minimum Pack Quantity

1

Pallet Quantity

480

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings