Brand: Burndy
Catalog ID: YTS549RT549RS
Catalog Number
YTS549RT549RS
Connector Type
Splice
Material
Aluminum
Trade Name
HYSPLICE™
UPC
781810222102
UPC 14 Digit GTIN
00781810222102
Dimension - L Length Overall mm
867 mm
Dimension - Length Overall inch
34.13 in
Dimension - Outside Diameter inch
2.50 in
Conductor - ACSR Str Size
1590 (45/7) Lapwing kcmil
Conductor - ACSR Str Size Range
1590 (45/7) Lapwing kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
UI
UL Listed
No
Minimum Pack Quantity
1