

Brand: Burndy
Catalog ID: Z2929
Catalog Number
Z2929
Connector Type
Cone
Material
Brass
Plated
Yes
Plating Type
Tin
Product Family
Utility Overhead & Underground Distribution>Network Underground>Accessories
Product Type
Mechanical
UPC
781810017418
UPC 14 Digit GTIN
00781810017418
Dimension - Cross Flats inch
0.94 in
Dimension - Length Overall inch
0.91
Length
0.91 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size
250 kcmil
Conductor - Copper Str Size Range
250 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Cone
Carton Quantity
50
Minimum Pack Quantity
1
Pallet Quantity
48000