Brand: Burndy
Catalog ID: Z2MLDN630
Catalog Number
Z2MLDN630
Insulation
Y
Insulation Type
Diatex
Material
Copper Alloy
Number Of Outlets
6
Plated
Y
Plating Type
Tin - Electro Plated
UPC
781810138373
UPC 14 Digit GTIN
00781810138373
Diameter - Stud
3 in
Dimension - B Length fraction
3-1/4 in
Dimension - Height inch
3.03
Dimension - Length Overall inch
14.87
Dimension - Threads per inch
12
Dimension - Width fraction
3 in
Dimension - Width inch
5.94
Weight
21.436 lb
Certification - CSA Approved
No
Standards - RoHS Compliance Status
EX
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
75