BURNDY
Image of Z34NR Z34NR, Copper - Socket And Nut Assembly (Mole)
Image of Z34NR Z34NR, Copper - Socket And Nut Assembly (Mole)

Z34NR, Copper - Socket And Nut Assembly (Mole)

Brand: Burndy

Catalog ID: Z34NR

Socket And Nut Assembly, 500 kcmil, 5/8-18, 3-11/16 in L, Tin-Plated.

  • Socket and Nut Assembly designed for use with Burndy MOLE

Product details

General

Application

Designed for use with Burndy mole

Catalog Number

Z34NR

Connector Type

Nut

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

450 lb-in

Material

Copper

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

MOLE

Type

Z-NR

UPC

781810821220

UPC 14 Digit GTIN

00781810821220

Dimensions

Dimension - B Length fraction

17/32 in

Dimension - Cross Flats inch

1.50 in

Dimension - Length Overall inch

3.69

Weight

1.2 lb

Conductor Related

Conductor - Copper Str Size

500 kcmil

Conductor - Copper Str Size Range

500 kcmil

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Pallet Quantity

2784

Resources and downloads