BURNDY
Image of ZM415 ZM415, Copper - Multiple Outlet Connector (Mole)
Image of ZM415 ZM415, Copper - Multiple Outlet Connector (Mole)

ZM415, Copper - Multiple Outlet Connector (Mole)

Brand: Burndy

Catalog ID: ZM415

Copper Alloy Pre Insulated Junction, 7.12 in L, Number of Outlets: 4, Ampere: 1500.

Product details

General

Catalog Number

ZM415

Connector Type

Mole

Insulation

Y

Insulation Type

Diatex

Material

Copper

Number Of Outlets

4

Plated

Y

Plating Type

Tin

Trade Name

MOLE™

UPC

781810017197

UPC 14 Digit GTIN

00781810017197

Dimensions

Dimension - Cross Flats inch

1.31 in

Dimension - Pad Width inch

3 in

Dimension - Width inch

4.12 in

Conductor Related

Conductor - Copper Str Size

600 kcmil

Conductor - Copper Str Size Range

600 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

5

Minimum Pack Quantity

1

Pallet Quantity

720

Resources and downloads