BURNDY
Image of YSMA1C4SLWC YSMA1C4SLWC, Aluminum Seamless Compression Splice, permits parallel wire or single wire splice with 1 or more taps

YSMA1C4SLWC, Aluminum Seamless Compression Splice, permits parallel wire or single wire splice with 1 or more taps

Marca: Burndy

ID del Catálogo: YSMA1C4SLWC

Type YSMA HYLINK™ seamless splice connectors permit a parallel wire installation (per NEC 2020 310.10(G) or single wire splice with one or more taps. Each YSMA connector accommodates a wide range of conductors. YSMA connectors are cULus Listed Wire Connectors per UL 486A-486B.

  • Uninsulated aluminum compression connector
  • The connection is irreversible and maintenance free
  • cULus Listed Wire Connector File #E9498
  • Rated for aluminum or copper 900C and up to 35kV
  • Connectors are tin plated
  • Connectors are clearly marked with the wire size range, the name BURNDY, catalog number and cULus logo
  • Connectors are crimped once with our dieless 444S or 644 series of installation tools
  • cULus Listed Wire Connector using the BURNDY® Engineered System
  • Add suffix -WC to the catalog number (YSMA1C4SLWC) and the connector will be kitted with a heavy wall heat shrink end cap

Detalles del producto

General

Catalog Number

YSMA1C4SLWC

Connector Type

DUAL RATED

Material

ALUMINUM

UPC

621945643666

Dimensiones

Dimension - Length Overall inch

1.23 in

Outside Diameter

1.13 in

Relacionado con el Conductor

Conductor - AL Str Size Range

6 AWG - 1/0 AWG

Conductor - Copper Str Size Range

6 AWG - 1/0 AWG

Conductor - Material

ALUMINUM / COPPER

Conductor Size

6 AWG-1/0 AWG

Conductor Type

CODE

Wire Length

0.98 in

Wire Size

6 AWG-1/0 AWG

LogĂ­stica

Carton Quantity

100

Pallet Quantity

9000

Recursos y descargas