Marca: Burndy
ID del Catálogo: YTU321R25R
Catalog Number
YTU321R25R
Connector Type
Tap
Material
Aluminum Alloy
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
UPC
781810298404
UPC 14 Digit GTIN
00781810298404
Dimension - B Length inch
2.09 in
Dimension - Height inch
3.81 in
Dimension - Height mm
84 mm
Dimension - L Length Overall mm
180 mm
Dimension - Length Overall inch
7.09 in
Conductor - ACSR Str Run
336.4 kcmil, 300 kcmil
Conductor - ACSR Str Run Range
300 kcmil-336.4 kcmil
Conductor - ACSR Str Tap
1/0 AWG(6-1 STR)
Conductor - AL Str Run
350 kcmil, 336.4 kcmil
Conductor - AL Str Run Range
336.4 kcmil-350 kcmil
Conductor - AL Str Tap
1/0 AWG(7,19 STR)
Conductor - Copper Str Run
350 kcmil
Conductor - Copper Str Tap
1/0 AWG(7,19,12 STR)
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Minimum Pack Quantity
6