BURNDY
Image not found
Image not found

38742111-CLAMP 2" U-BOLT T "NED-BRONZE

Marque: Burndy

No de catalogue: 000038742111

38742111-CLAMP 2" U-BOLT T "NED-BRONZE.

  • UL Listed 2" Cast U-Bolt Bonding Clamps provide 1-1/2" of contact on pipe or cable
  • Use with full size conductors
  • Fits pipe sizes 1.315" to 2" O.D. Pipe
  • Used to bond any metal body including grade level water pipe

Détails du produit

Général

Catalog Number

000038742111

UPC

621945486768

Ressources et téléchargements

Spécifications

Dessins de vente