HPS_ID_C3030955_PRODIMAGE
* Representative image
HPS_ID_C3030955_PRODIMAGE
HUS_ID_ToughOneToolingStringWithLabels-01_PRODIMAGE
HPS_ID_Tough One Tooling String with Labels-01_PRODIMAGE
+1
HUS_ID_KellyBarAlt-03_PRODIMAGE

Anchor, Tool, Kelly Bar Adapter, 3.0in Hex, 25,000 ft-lb rating

Brand:

CHANCE Foundation Solutions

Catalog ID:

C3030940

Anchor, Tool, Kelly Bar Adapter, 3.0in Hex, 25,000 ft-lb rating

Kelly Bar Adapters attach to the digger/torque motors square or hex shape drive shaft to install anchors or piles. Chance Kelly Bar Adapters are cast steel and painted green. They come with a Bent Arm Pin used to attach the adapter to digger/torque motor.

  • Kelly Bar Adapter attaches to truck's torque motor drive shaft (Kelly Bar)
  • Kelly bar adapter has twelve holes for 5/8" bolts on a 7-5/8" bolt circle, comes with twelve 5/8" Grade 5 bolts, nuts & lockwashers and bent arm pin with coil lock
  • Painted with green paint

Product details

General

Application

Anchor/Pile Installation

Bolt Grade

5

Catalog Number

C3030940

Coating

Painted

EU RoHS Indicator

No

Kelly Bar Shape

Hex

Number of Bolt Holes

12

Torque Rating

25000 ft-lbs

Type

Anchor/Pile Installation Tools

UPC

096359015314

Dimensions

Anchor Installation Hole Size

0.625 in

Diameter - Bolt

0.625 in

Diameter - Bolt Circle

7.625 in

Dimensions

8.00 in x 10.500 in x 9.500 in

Height

9.5 in

Kelly Bar Adapter Inside Width

3 in

Kelly Bar Hole Distance to Flange

3.5 in

Length

8 in

Weight

31.36 lb

Width

10.5 in

Logistics

Pallet Quantity

48

Standard Package

1