Image of 630012HD Anchor, Tool, Kelly Bar Adapter, 2.625in Hex, 10,000 ft-lb rating
Image of 630012HD Anchor, Tool, Kelly Bar Adapter, 2.625in Hex, 10,000 ft-lb rating
HUS_ID_ToughOneToolingStringWithLabels-01_PRODIMAGE
HUS_ID_KellyBarAlt-03_PRODIMAGE
HUS_ID_KellyBarAlt-01_PRODIMAGE

Anchor, Tool, Kelly Bar Adapter, 2.625in Hex, 10,000 ft-lb rating

Brand:

CHANCE Foundation Solutions

Catalog ID:

630012HD

Standard Kelly Bar Adapter 10,000 Ft Lbs (13,558 N-M) for 2 5/8" (66.7 mm) Hex Kelly Bar.

Kelly Bar Adapters attach to the digger/torque motors square or hex shape drive shaft to install anchors or piles. Chance Kelly Bar Adapters are cast steel and painted green. They come with a Bent Arm Pin used to attach the adapter to digger/torque motor.

  • Kelly Bar Adapter attaches to truck's torque motor drive shaft (Kelly Bar)
  • Locking Dog Assembly has six holes for 1/2" bolts on a 5-1/4" bolt circle, comes with six 1/2" Grade 5 bolts, nuts and lock washers
  • Painted with green paint
  • Includes Bent Arm Pin and Coil Lock

Product details

General

Application

Anchor/Pile Installation

Bolt Grade

5

Catalog Number

630012HD

Coating

Painted

EU RoHS Indicator

No

Kelly Bar Shape

Hex

Number of Bolt Holes

6

Torque Rating

10000 ft-lbs

Type

Anchor/Pile Installation Tools

UPC

096359227434

Dimensions

Anchor Installation Hole Size

0.5 in

Diameter - Bolt

0.5 in

Diameter - Bolt Circle

5.25 in

Dimensions

12.00 in x 7.630 in x 6.250 in

Height

6.25 in

Kelly Bar Adapter Inside Width

2.625 in

Kelly Bar Hole Distance to Flange

4.25 in

Length

12 in

Weight

17.64 lb

Width

7.63 in

Logistics

Pallet Quantity

60

Standard Package

1