Image of C3031226 Anchor, Tool, Bent Arm Pin, 5/8in X 3in
Image of C3031226 Anchor, Tool, Bent Arm Pin, 5/8in X 3in

Anchor, Tool, Bent Arm Pin, 5/8in X 3in

Brand:

CHANCE Foundation Solutions

Catalog ID:

C3031226

Bent Arm Pin 3" (76.2 mm) long x 5/8" (15.9 mm) diameter with Coil Lock.

Each Chance plated-steel Bent Arm pin is designed to attach a Kelly bar adapter to a Kelly bar. Also used to secure SS, RR and bumper post anchors to anchor drive tools. Includes coil lock used to hold pin in place during anchor installation.

  • Each Chance plated-steel Bent Arm pin is designed to attach a Kelly bar adapter to a Kelly bar
  • Also used to secure SS, RR and bumper post anchors to anchor drive tools.
  • Bent Arm Pins with Coil Locks are included with new tools as required. Order Pins and Coil Locks for existing tools

Product details

General

Application

Anchor/Pile Installation

Catalog Number

C3031226

Coating

Zinc Plated

EU RoHS Indicator

No

Type

Anchor/Pile Installation Tools

UPC

096359015666

Dimensions

Bent Arm Pin Diameter

0.624 in

Bent Arm Pin Length

3 in

Weight

0.686 lb

Logistics

Standard Package

1