text.skipToContent text.skipToNavigation

Product Details

General

Application Anchor/Pile Installation
Number of Bolt Holes 12
Type Pipe Drive Tool
UPC 096359461074

Dimensions

Diameter - Bolt Circle 9.5 in
Diameter - Single Bolt Hole(s) 0.69 in
Weight 49.00 lb

Resources/Downloads

Videos

CHANCE 2.3 HeliCAP 3.0 Water Table Depth Tutorial (VI04156E0120)

CHANCE 1.3 HeliCAP 3.0 Shotgun Tutorial (VI04151E0819)

CHANCE 2.5 HeliCAP 3.0 Critical and No Load Zone Depth Tutorial (VI04154E0120)

Chance Foundation Solutions Anchor/Pile Installation Tools (VI04146E0519)

CHANCE 2.1 HeliCAP 3.0 Soil Profile Tab Tutorial (VI04157E0120)

CHANCE 4.2 Helicap 3.0 Capacity Graph Tab (VI04165E0420)

CHANCE America's Foundation: Tension & Gravity Load Testing: Torque Measurement & Calibration (Episode 3) (VI0460E)

CHANCE 3.4 HeliCAP 3.0 Inserting Large Diameter RS Piles Tutorial (VI04161E0220)

CHANCE 2.2 HeliCAP 3.0 Soil Types Tutorial (VI04155E0120)

Hubbell Power Systems America's Foundation: Soil Profiles: Soil Reports for Timber Piles & Pile Foundation Systems (Episode 2)(VI04064)

CHANCE 4.1 Helicap 3.0 Table tab (VI04164E0420)

CHANCE 3.1 HeliCAP 3.0 Series Tab Tutorial (VI04162E0220)

CHANCE 4.3 Helicap 3.0 Torque Graph (VI04167E0420)

CHANCE 4.4 Helicap 3.0 Print Tab (VI04166E0420)

Hubbell Power Systems Helical Pile Shake Table Testing (VI04112E)

CHANCE® Square Shaft Installation (VI04148E0819)

CHANCE 1.1 HeliCAP 3.0 - User Interface Tutorial (VI04149E0819)

CHANCE 1.2 HeliCAP 3.0 User Load Tutorial (VI04150E0819)

CHANCE 3.2 HeliCAP 3.0 Inserting a Helical Pile or Anchor Tutorial (VI04160E0220)

Installation/Instruction Manual (IOM)