text.skipToContent text.skipToNavigation

ANCHOR, TOOL SS125

By CHANCE Foundation Solutions 

Catalog ID: C3031502

HPS_ID_C3031502_PRODIMAGE https://players.brightcove.net/2519281010001/S1rfC16yx_default/index.html?videoId=6148031338001 https://players.brightcove.net/2519281010001/S1rfC16yx_default/index.html?videoId=4939239380001 https://players.brightcove.net/2519281010001/S1rfC16yx_default/index.html?videoId=6129580681001 https://players.brightcove.net/2519281010001/S1rfC16yx_default/index.html?videoId=3667570458001 https://players.brightcove.net/2519281010001/S1rfC16yx_default/index.html?videoId=3667746962001 https://players.brightcove.net/2519281010001/S1rfC16yx_default/index.html?videoId=6129579893001 https://players.brightcove.net/2519281010001/S1rfC16yx_default/index.html?videoId=6147480627001 https://players.brightcove.net/2519281010001/S1rfC16yx_default/index.html?videoId=6070743422001 https://players.brightcove.net/2519281010001/S1rfC16yx_default/index.html?videoId=6121437258001 https://players.brightcove.net/2519281010001/S1rfC16yx_default/index.html?videoId=6041972689001 https://players.brightcove.net/2519281010001/S1rfC16yx_default/index.html?videoId=6121437247001 https://players.brightcove.net/2519281010001/S1rfC16yx_default/index.html?videoId=6121534507001 https://players.brightcove.net/2519281010001/S1rfC16yx_default/index.html?videoId=6077397154001 https://players.brightcove.net/2519281010001/S1rfC16yx_default/index.html?videoId=6070743673001 https://players.brightcove.net/2519281010001/S1rfC16yx_default/index.html?videoId=6129581526001 https://players.brightcove.net/2519281010001/S1rfC16yx_default/index.html?videoId=6070741753001 https://players.brightcove.net/2519281010001/S1rfC16yx_default/index.html?videoId=6147828421001 https://players.brightcove.net/2519281010001/S1rfC16yx_default/index.html?videoId=6121438219001
By CHANCE Foundation Solutions
Catalog ID:  C3031502
Anchor, Tool SS125.

Wrenc

  • Installation Tool for SS125
  • Add to List

    More Options

    Product Details

    General

    Application Anchor/Pile Installation
    Number of Bolt Holes 6
    Type Anchor/Pile Installation Tools
    UPC 096359464853

    Dimensions

    Diameter - Bolt Circle 5.25 in
    Diameter - Single Bolt Hole(s) 0.53 in
    Weight 10.40 lb

    Logistics

    Pallet Quantity 80

    Resources and Downloads

    Installation/Instruction Manual (IOM)

    Videos

    CHANCE 4.3 Helicap 3.0 Torque Graph (VI04167E0420)

    CHANCE 4.2 Helicap 3.0 Capacity Graph Tab (VI04165E0420)

    Hubbell Power Systems Helical Pile Shake Table Testing (VI04112E)

    CHANCE 3.1 HeliCAP 3.0 Series Tab Tutorial (VI04162E0220)

    CHANCE America's Foundation: Tension & Gravity Load Testing: Torque Measurement & Calibration (Episode 3) (VI0460E)

    Hubbell Power Systems America's Foundation: Soil Profiles: Soil Reports for Timber Piles & Pile Foundation Systems (Episode 2)(VI04064)

    CHANCE 3.2 HeliCAP 3.0 Inserting a Helical Pile or Anchor Tutorial (VI04160E0220)

    CHANCE 4.1 Helicap 3.0 Table tab (VI04164E0420)

    CHANCE 1.3 HeliCAP 3.0 Shotgun Tutorial (VI04151E0819)

    CHANCE 2.3 HeliCAP 3.0 Water Table Depth Tutorial (VI04156E0120)

    Chance Foundation Solutions Anchor/Pile Installation Tools (VI04146E0519)

    CHANCE 2.5 HeliCAP 3.0 Critical and No Load Zone Depth Tutorial (VI04154E0120)

    CHANCE 2.1 HeliCAP 3.0 Soil Profile Tab Tutorial (VI04157E0120)

    CHANCE® Square Shaft Installation (VI04148E0819)

    CHANCE 1.2 HeliCAP 3.0 User Load Tutorial (VI04150E0819)

    CHANCE 3.4 HeliCAP 3.0 Inserting Large Diameter RS Piles Tutorial (VI04161E0220)

    CHANCE 1.1 HeliCAP 3.0 - User Interface Tutorial (VI04149E0819)

    CHANCE 4.4 Helicap 3.0 Print Tab (VI04166E0420)

    CHANCE 2.2 HeliCAP 3.0 Soil Types Tutorial (VI04155E0120)