text.skipToContent text.skipToNavigation

All Thread Adapter

by CHANCE Foundation Solutions 

Catalog ID: C1101078

Adapter, Thread Bar

  • Upset for SS5/SS150 with 1.021 - 8UNS internal threads
  • Product Details

    General

    Application Helical Anchoring
    Coating Hot Dip Galvanized
    Shaft Type SS
    Type Adapters
    UPC 096359605058

    Dimensions

    Length 9.25 in
    Weight 7.20 lb

    Resources/Downloads