HPS_PPHID_252063
* Representative image
HPS_PPHID_252063

Anchor, Adapter, SS5/SS150 Threaded Stud

Brand:

CHANCE Foundation Solutions

Catalog ID:

C1100026

Square Shaft & Round Rod Guy Adapter with Threaded Stud.

Square Shaft anchors are used in areas where weak soil conditions exist and/or higher holding capacities are required. Extension shafts are added to allow the Lead Section to be installed to the proper depth. The Chance Square Shaft "SS" Anchor Lead Sections are available in various helical plate combinations and square shaft sizes. The Square Shaft screw anchor system consists of three galvanized components: Lead Section (sold separately), Extension Shaft (sold separately), and the Guy Adapter.

Hot dipped galvanized per ASTM A153

Product details

General

Application

Helical Anchoring

Catalog Number

C1100026

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Eyenut Style

Threaded Stud

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

70000 lb.

Type

Adapters

UPC

096359009627

Dimensions

Length

20 in

Weight

10.976 lb

Logistics

Pallet Quantity

200

Standard Package

5