HPS_ID_C1140009_PRODIMAGE
HPS_ID_C1140009_PRODIMAGE

Dywidag Adapter for SS150

Brand:

CHANCE Foundation Solutions

Catalog ID:

C1140009

SS150 Anchor, Adapter, (1.0" DYWIDAG).

An adapter that converts from a CHANCE Square Shaft pile to a thread bar for tieback or seawall applications. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

Upset for SS5/SS150 with 1.021 - 8UNS internal threads

Product details

General

Application

Helical Anchoring

Catalog Number

C1140009

Coating

Galvanized

Shaft Type

SS

Type

Adapters

UPC

096359010319

Dimensions

Dimensions

11.00 in x 3.500 in x 2.500 in

Height

2.5 in

Length

11 in

Weight

8.6 lb

Width

3.5 in