HPS_PPHID_250097
HPS_PPHID_250097

New Construction Cap, SS5/SS150

Brand:

CHANCE Foundation Solutions

Catalog ID:

C1500458G

Cap, NC, SS5/SS150, 0.5x6x6 No Holes.

A cap for new construction applications which aids in the transfer of loads to the helical pile.

  • SS5/SS150/RS2875.165/RS2875.203 Compression only cap
  • Finish: Galvanized

Product details

General

Application
Helical Anchoring
Capacity - Compression/Uplift
Compression
Capacity - Design (Working) Load Compression kip (kN)
40 lb/kN
Capacity - Plate Grade
50
Coating
Galvanized
Finish Type
Galvanized
Shaft Type
SS/RS
Type
Anchor Caps
UPC
096359718383

Dimensions

Capacity - Plate Size (SQ)
6 in
Weight
9 lb

Certifications And Compliance

ICC-ES Evaluated
ESR 2794

Logistics

Pallet Quantity
100