- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
- Anchoring
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Load Handling & Tensioning
-
- View All Data & Communications Categories
-
-
Power & Utilities
-
Power & Utilities
- Anchoring & Foundations
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Load Handling
-
- View All Power & Utilities Categories
-
-
-
Resources
CompanyTools and Information
-
Resources
-
Resources
- Company
- Tools and Information
- Support
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
- Anchoring
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Load Handling & Tensioning
-
- View All Data & Communications Categories
-
-
Power & Utilities
-
Power & Utilities
- Anchoring & Foundations
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Load Handling
-
- View All Power & Utilities Categories
-
-
-
Resources
CompanyTools and Information
-
Resources
-
Resources
- Company
- Tools and Information
- Support
-
- Products
- Power & Utilities
- Anchoring & Foundations
- Helical Anchors & Piles
- Extensions
- 1.25" Square Shaft Extension(SS125), 5ft
Item Added to Your Cart!
1.25" Square Shaft Extension(SS125), 5ft
By CHANCE Foundation Solutions
Catalog ID: C1500554
1.25" Square Shaft Extension(SS125), 5ft
By CHANCE Foundation Solutions
Catalog ID:
C1500554
SS125, 60" long no helix.
- Finish: Galvanized
- Capacity of helical pile can be determined by measuring installation
Add to List
Add to Project List
More Options
Get a Quote
Product Details
General
Application | Helical Anchoring |
Coating | Hot Dip Galvanized |
Holding Capacity Soil (Kt) | 10 |
Shaft Type | SS |
Torque Rating | 4000 ft-lbs |
Type | Anchor Extensions |
UPC | 096359444732 |
Dimensions
Length | 60.50 in |
Length - Effective | 57.75 in |
Weight | 28.70 lb |
Resources and Downloads
Literature
ISO Certificates
Sales Drawings
Engineering Drawing
Please wait, preparing to download your file.