HPS_PPHID_19424
HPS_PPHID_19424

1.5" Square Shaft Helical Extension (SS5), 14 x 3-1/2ft

Brand:

CHANCE Foundation Solutions

Catalog ID:

C1500166

SS5, 42" long with 14" helix.

The Chance Square Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities. This product has been building code evaluated.

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation
  • Building Code Approved

Product details

General

Application

Helical Anchoring

Capacity - Plate Grade

80

Catalog Number

C1500166

Coating

Galvanized

Finish Type

Galvanized

Helix Leading Edge Type

Sharp

Holding Capacity Soil (Kt)

10

Number of Helices

1

Shaft Type

SS

Torque Rating

5700 ft-lbs

Type

Anchor Extensions

UPC

096359012061

Dimensions

Anchor Helix Diameter(s)

14 in

Dimensions

42.00 in x 14.000 in x 14.000 in

Height

14 in

Length

42 in

Length - Effective

37.44 in

Weight

54.5 lb

Width

14 in

Certifications And Compliance

ICC-ES Evaluated

ESR 2794

LARR Certified?

RR 25984

Logistics

Pallet Quantity

20