HPS_ID_C1100689_PRODIMAGE
HPS_ID_C1100689_PRODIMAGE

1.5" Square Shaft Helical Extension (SS5), 8/8/8 x 7ft

Brand:

CHANCE Foundation Solutions

Catalog ID:

C1100689

SS5, 84" long with 8", 8", 8" helices.

The CHANCE Square Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation

Product details

General

Application

Helical Anchoring

Capacity - Plate Grade

50

Catalog Number

C1100689

Coating

Galvanized

Finish Type

Galvanized

Helix Leading Edge Type

Sharp

Holding Capacity Soil (Kt)

10

Number of Helices

3

Shaft Type

SS

Torque Rating

5700 ft-lbs

Type

Anchor Extensions

UPC

096359239727

Dimensions

Anchor Helix Diameter(s)

8 in - 8 in - 8 in

Dimensions

84.00 in x 8.000 in x 8.000 in

Height

8 in

Length

84 in

Length - Effective

80.19 in

Weight

70.8 lb

Width

8 in

Logistics

Pallet Quantity

12