PPHID-19436
PPHID-19436

Square Shaft (SS 200) Hardware

Brand:

CHANCE Foundation Solutions

Catalog ID:

P0011445P

Bolt Hex Head, 1.125" (28.57 mm) diameter, 4.25" (108 mm) long galvanized, use with SS200 guy adapter and extension.

Hardware used with Extension

Hardware used with Extension

Product details

General

Application

Helical Anchoring

Catalog Number

P0011445P

Coating

Galvanized

Finish Type

Galvanized

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Type

Bolts

UPC

096359322498

Dimensions

Foundation Diameter

1.125 in

Weight

1.6 lb

Logistics

Standard Package

1