- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
- Anchoring
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Load Handling & Tensioning
-
- View All Data & Communications Categories
-
-
Power & Utilities
-
Power & Utilities
- Anchoring & Foundations
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Load Handling
-
- View All Power & Utilities Categories
-
-
-
Resources
CompanyTools and Information
-
Resources
-
Resources
- Company
- Tools and Information
- Support
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
- Anchoring
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Load Handling & Tensioning
-
- View All Data & Communications Categories
-
-
Power & Utilities
-
Power & Utilities
- Anchoring & Foundations
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Load Handling
-
- View All Power & Utilities Categories
-
-
-
Resources
CompanyTools and Information
-
Resources
-
Resources
- Company
- Tools and Information
- Support
-
- Products
- Power & Utilities
- Anchoring & Foundations
- Helical Anchors & Piles
- Hardware
- Square Shaft (SS225) Nut Replacement
Item Added to Your Cart!
Square Shaft (SS225) Nut Replacement
By CHANCE Foundation Solutions
Catalog ID: 056292P
Square Shaft (SS225) Nut Replacement
By CHANCE Foundation Solutions
Catalog ID:
056292P
Jam Nut, 1.25" (31.75 mm) diameter, galvanized, use with SS225 extensions.
Jam nut used with connecting bolt for SS225 Square Shaft anchor
Add to List
Add to Project List
More Options
Get a Quote
Product Details
General
Application | Helical Anchoring |
Coating | Galvanized, ASTM A-153 |
EU RoHS Indicator | No |
Strength Note | Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength. |
Type | Nuts |
UPC | 096359266945 |
Dimensions
Weight | 0.500 lb |
Logistics
Standard Package | 1 |
Resources and Downloads
ISO Certificates
Videos
CHANCE Square Shaft Anchor Tools Selection Process (VI0651E)
CHANCE Square Shaft Anchor Installation (VI0655E)
Please wait, preparing to download your file.
Related Products