Streetlight Foundation Mounting Hardware
Request a Quote
Brand:
CHANCE Foundation Solutions
Catalog ID:
P0010661P
Nut, Hvy HH 1.250-7 Galv.
Hardware Package.
Nut, Hvy HH 1.250-7 Galv
Product details
Resources and downloads
Product details
General
Application
Helical Anchoring
Coating
Galvanized
Finish Type
Galvanized
Type
Foundation Mounting Hardware
UPC
096359107446
Dimensions
Weight
0.8 lb
Resources and downloads
Specifications
Download All
Model Specifications - Atlas 2-Piece Systems with Lateral, Rev 040207 (2308BC)
Model Specifications - Atlas 2-Piece Systems, Rev 040207 (230881)
Model Specifications - Helical Pile Foundations 01-0303, Rev 102020 (01-0303)
CN-P0010661P-SPEC-EN
Model Specifications - Helical Pulldown Micropile 01-1206, Rev 2018 (01-1206)
Model Specifications - Helical Tieback 31-0503, Rev 081514 (31-0503)
Videos
CHANCE Instant Foundation & Concrete Collar (VI04163E0520)
CHANCE® Streetlight Foundation (VI04147E0719)
SDS
MSDS - Galvanized Steel Products