HPS_ID_1915505_PRODIMAGE
HPS_ID_1915505_PRODIMAGE
play
play

Streetlight Foundation Mounting Hardware

Brand:

CHANCE Foundation Solutions

Catalog ID:

C1120466

Hardware Package, Qty = 4, 1" Retainer Washers.

Hardware Package.

(4) Retaining Washers for 1" Hardware

Product details

General

Application

Helical Anchoring

Catalog Number

C1120466

Coating

Galvanized

EU RoHS Indicator

No

Type

Foundation Mounting Hardware

UPC

096359010180

Dimensions

Bolt Length

3.5 in

Weight

1 lb

Logistics

Standard Package

1