HPS_ID_T1120633_PRODIMAGE
HPS_ID_T1120633_PRODIMAGE
play
play

Streetlight Foundation Mounting Hardware

Brand:

CHANCE Foundation Solutions

Catalog ID:

T1120633

Hardware Package, Qty = 4, Carriage Bolt 3/4"X3.5", Nuts, Flat Washer, Lock Washer, Retaining Washer.

Hardware Package.

Finish: Galvanized

Product details

General

Application
Helical Anchoring
Coating
Galvanized
EU RoHS Indicator
No
Finish Type
Galvanized
Type
Foundation Mounting Hardware
UPC
096359328643

Dimensions

Bolt Length
3.5 in
Diameter - Bolt
0.75 in
Weight
5.9 lb

Logistics

Pallet Quantity
360
Standard Package
1