Image of C1100936 Walkway / Boardwalk Bracket
Image of C1100936 Walkway / Boardwalk Bracket

Walkway / Boardwalk Bracket

Brand:

CHANCE Foundation Solutions

Catalog ID:

C1100936

Bracket, Walkway, RS2875.

Bracket

  • Bracket for RS2875
  • Finish: Galvanized

Product details

General

Application

Helical Anchoring

Catalog Number

C1100936

Coating

Galvanized

Finish Type

Galvanized

Shaft Type

RS

Type

Helical Anchors

UPC

096359602750

Dimensions

Weight

16.6 lb

Logistics

Carton Quantity

4